How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | B: | 8.12 |
| I: | 4.84 in | F: | 4 |
| BD: | 5.88 | BF: | 0.41 |
| U: | 0.875 in | C: | 8.88 in |
| AK: | 4.5 | V: | 2.51 in |
| AE2: | 0.36 | LM: | 8.82 |
| AJ: | 5.88 | G: | 2 |
| AE1: | 0.6 | T: | 1.188 |
| AG: | 7.5 | D: | 3.25 |
| L: | 6.57 in | AD: | 6.53 |
| Center Distance (in): | 3 in |
Technical Specifications
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM230 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 116.7 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 4.207 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2549 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

