How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | B: | 8.12 |
| Center Distance (in): | 3 in | T: | 1.25 |
| V: | 2.51 in | L: | 6.57 in |
| AJ: | 5.88 | F: | 4 |
| LM: | 8.82 | I: | 4.84 in |
| U: | 0.875 in | BE: | 0.38 in |
| C: | 8.88 in | AG: | 7.5 |
| G: | 2 | AE2: | 0.36 |
| D: | 3.25 | BD: | 5.88 |
| BF: | 0.41 | AE1: | 0.6 |
| AD: | 6.53 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Bore Code: | 20 | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Thrust Rating - output shaft: | 2549 |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 116.7 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 4.207 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

