How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE1: | 0.6 |
| T: | 1.25 | F: | 4 |
| V: | 2.51 in | U: | 0.875 in |
| L: | 6.57 in | BF: | 0.41 |
| B: | 8.12 | D: | 3.25 |
| G: | 2 | Center Distance (in): | 3 in |
| AG: | 7.5 | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| C: | 8.88 in | LM: | 8.82 |
| I: | 4.84 in | AD: | 6.53 |
| AE2: | 0.36 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 4.207 |
| Thrust Rating - output shaft: | 2549 | Model Code: | HM230 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

