How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | I: | 4.84 in |
| AK: | 4.5 | BF: | 0.41 |
| G: | 2 | C: | 8.88 in |
| AG: | 7.5 | BD: | 5.88 |
| LM: | 8.82 | B: | 8.12 |
| AE1: | 0.6 | T: | 1.25 |
| Center Distance (in): | 3 in | D: | 3.25 |
| U: | 0.875 in | AJ: | 5.88 |
| BE: | 0.38 in | F: | 4 |
| V: | 2.51 in | L: | 6.57 in |
| AD: | 6.53 |
Technical Specifications
| Model Code: | HM230 | Gear Type: | Worm |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2549 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.207 |
| Output Key: | 1/4 X 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 20 | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output RPM: | 116.7 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

