Grove Gear HM230-15-1-1.250-180TC-L2
Part #:HM230-15-1-1.250-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AJ: | 7.25 |
| D: | 3.25 | BD: | 9 |
| L1: | 9.82 in | AG: | 7.5 |
| C: | 8.88 in | L: | 6.57 in |
| BF: | 0.53 | V: | 2.51 in |
| F: | 4 | AE2: | 0.36 |
| B: | 8.12 | AD: | 6.53 |
| T: | 1.25 | U: | 0.875 in |
| I: | 4.84 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| G: | 2 |
Technical Specifications
| Assembly: | HM-1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.207 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2549 | Output Diameter (in): | 1.250 in |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Ratio: | 15:1 | Output RPM: | 116.7 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

