Grove Gear HM230-15-1-1.250-180TC-L9
Part #:HM230-15-1-1.250-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| C: | 8.88 in | AE2: | 0.36 |
| U: | 0.875 in | L1: | 9.82 in |
| BF: | 0.53 | L: | 6.57 in |
| AE1: | 0.6 | AD: | 6.53 |
| I: | 4.84 in | F: | 4 |
| G: | 2 | V: | 2.51 in |
| D: | 3.25 | B: | 8.12 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| AG: | 7.5 | T: | 1.25 |
| BD: | 9 |
Technical Specifications
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2549 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Model Code: | HM230 | Output RPM: | 116.7 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 20 |
| Assembly: | HM-1 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.250 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.207 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

