How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.25 |
| AG: | 7.5 | L1: | 9.82 in |
| BF: | 0.53 | G: | 2 |
| F: | 4 | AE1: | 0.6 |
| AK: | 8.5 | T: | 1.25 |
| L: | 6.57 in | BE1: | 0.5 in |
| U: | 0.875 in | AD: | 6.53 |
| B: | 8.12 | AE2: | 0.36 |
| C: | 8.88 in | AJ: | 7.25 |
| BD: | 9 | I: | 4.84 in |
| V: | 2.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Model Code: | HM230 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2549 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.250 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.207 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

