How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | AE1: | 0.6 |
| G: | 2 | I: | 4.84 in |
| V: | 2.51 in | BD: | 9 |
| AD: | 6.53 | AK: | 8.5 |
| D: | 3.25 | B: | 8.12 |
| L: | 6.57 in | T: | 1.25 |
| AE2: | 0.36 | BE1: | 0.5 in |
| C: | 8.88 in | F: | 4 |
| BF: | 0.53 | AJ: | 7.25 |
| U: | 0.875 in | AG: | 7.5 |
| Center Distance (in): | 3 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.207 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Assembly: | HM-1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2549 |
| Bore Code: | 20 | Output RPM: | 116.7 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

