How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BF: | 0.53 |
| BE1: | 0.5 in | C: | 8.88 in |
| BD: | 9 | AE2: | 0.36 |
| V: | 2.51 in | G: | 2 |
| T: | 1.25 | AD: | 6.53 |
| U: | 0.875 in | AK: | 8.5 |
| D: | 3.25 | L: | 6.57 in |
| AJ: | 7.25 | L1: | 9.82 in |
| B: | 8.12 | AG: | 7.5 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AE1: | 0.6 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 116.7 | Model Code: | HM230 |
| Bore Code: | 20 | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Assembly: | HM-1 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2549 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 4.207 |
| Output Diameter (in): | 1.250 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

