Grove Gear HM230-15-1-1.438-140TC-L1
Part #:HM230-15-1-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | AJ: | 5.88 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| AE2: | 0.36 | V: | 2.51 in |
| G: | 2 | AE1: | 0.6 |
| T: | 1.438 | BE: | 0.38 in |
| AG: | 7.5 | AD: | 6.53 |
| BF: | 0.41 | U: | 0.875 in |
| B: | 8.12 | BD: | 5.88 |
| F: | 4 | I: | 4.84 in |
| AK: | 4.5 | L: | 6.57 in |
| D: | 3.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2549 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Assembly: | HM-1 | Gear Type: | Worm |
| Output RPM: | 116.7 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 4.207 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

