Grove Gear HM230-15-1-1.438-140TC-L2
Part #:HM230-15-1-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | Center Distance (in): | 3 in |
| AG: | 7.5 | D: | 3.25 |
| V: | 2.51 in | AD: | 6.53 |
| AE1: | 0.6 | C: | 8.88 in |
| B: | 8.12 | U: | 0.875 in |
| L: | 6.57 in | AJ: | 5.88 |
| BD: | 5.88 | LM: | 8.82 |
| AK: | 4.5 | G: | 2 |
| BE: | 0.38 in | I: | 4.84 in |
| AE2: | 0.36 | BF: | 0.41 |
| T: | 1.438 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | HM-1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM230 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Output RPM: | 116.7 |
| Thrust Rating - output shaft: | 2549 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.207 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

