Grove Gear HM230-15-1-1.438-180TC-L3
Part #:HM230-15-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 2.51 in |
| AJ: | 7.25 | AE1: | 0.6 |
| Center Distance (in): | 3 in | BD: | 9 |
| G: | 2 | I: | 4.84 in |
| T: | 1.438 | C: | 8.88 in |
| AK: | 8.5 | L1: | 9.82 in |
| U: | 0.875 in | L: | 6.57 in |
| BF: | 0.53 | AD: | 6.53 |
| F: | 4 | B: | 8.12 |
| D: | 3.25 | AE2: | 0.36 |
| AG: | 7.5 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Model Code: | HM230 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Assembly: | HM-1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 4.207 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2549 | Output RPM: | 116.7 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

