Grove Gear HM230-15-1-1.438-180TC-L4
Part #:HM230-15-1-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | BD: | 9 |
| D: | 3.25 | T: | 1.438 |
| L: | 6.57 in | I: | 4.84 in |
| V: | 2.51 in | L1: | 9.82 in |
| BF: | 0.53 | C: | 8.88 in |
| B: | 8.12 | F: | 4 |
| AD: | 6.53 | AK: | 8.5 |
| AG: | 7.5 | BE1: | 0.5 in |
| G: | 2 | AE2: | 0.36 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | HM230 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2549 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 4.207 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

