How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | AD: | 6.53 |
| AG: | 7.5 | AE1: | 0.6 |
| AE2: | 0.36 | G: | 2 |
| BF: | 0.53 | I: | 4.84 in |
| B: | 8.12 | BE1: | 0.5 in |
| BD: | 9 | F: | 4 |
| AJ: | 7.25 | L1: | 9.82 in |
| T: | 1.438 | Center Distance (in): | 3 in |
| L: | 6.57 in | AK: | 8.5 |
| U: | 0.875 in | D: | 3.25 |
| V: | 2.51 in |
Technical Specifications
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.207 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2549 | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 116.7 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

