Grove Gear HM230-15-1-1.438-56C-L2
Part #:HM230-15-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 3.25 |
| AJ: | 5.88 | LM: | 8.82 |
| G: | 2 | B: | 8.12 |
| C: | 8.88 in | BF: | 0.41 |
| BE: | 0.38 in | T: | 1.438 |
| Center Distance (in): | 3 in | F: | 4 |
| AK: | 4.5 | AG: | 7.5 |
| AE1: | 0.6 | L: | 6.57 in |
| I: | 4.84 in | AD: | 6.53 |
| U: | 0.875 in | V: | 2.51 in |
| AE2: | 0.36 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | HM-1 | Motor Frame Size: | 56C |
| Output RPM: | 116.7 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 4.207 |
| Model Code: | HM230 | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2549 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

