Grove Gear HM230-15-1-1.500-140TC-L4
Part #:HM230-15-1-1.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | Center Distance (in): | 3 in |
| AG: | 7.5 | F: | 4 |
| BF: | 0.41 | AD: | 6.53 |
| LM: | 8.82 | AK: | 4.5 |
| L: | 6.57 in | G: | 2 |
| AE1: | 0.6 | AE2: | 0.36 |
| D: | 3.25 | U: | 0.875 in |
| AJ: | 5.88 | C: | 8.88 in |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 2.51 in | I: | 4.84 in |
| B: | 8.12 |
Technical Specifications
| Model Code: | HM230 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 116.7 |
| Output Diameter (in): | 1.500 in | Gear Type: | Worm |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2549 | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 4.207 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

