Grove Gear HM230-15-1-1.500-180TC-L2
Part #:HM230-15-1-1.500-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | C: | 8.88 in |
| V: | 2.51 in | F: | 4 |
| AD: | 6.53 | T: | 1.5 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| B: | 8.12 | AK: | 8.5 |
| L: | 6.57 in | BD: | 9 |
| I: | 4.84 in | AJ: | 7.25 |
| D: | 3.25 | G: | 2 |
| AE2: | 0.36 | L1: | 9.82 in |
| BF: | 0.53 | AE1: | 0.6 |
| U: | 0.875 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.207 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.500 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 116.7 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2549 | Model Code: | HM230 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

