How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | BF: | 0.41 |
| LM: | 8.82 | C: | 8.88 in |
| AJ: | 5.88 | AE2: | 0.36 |
| AD: | 6.53 | BD: | 5.88 |
| D: | 3.25 | F: | 4 |
| U: | 0.875 in | T: | 1.5 |
| V: | 2.51 in | G: | 2 |
| AG: | 7.5 | B: | 8.12 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BE: | 0.38 in | I: | 4.84 in |
| AK: | 4.5 |
Technical Specifications
| Model Code: | HM230 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.207 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 15:1 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.500 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2549 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output RPM: | 116.7 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

