How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AE2: | 0.36 |
| U: | 0.875 in | C: | 8.88 in |
| I: | 4.84 in | B: | 8.12 |
| V: | 2.51 in | L: | 6.57 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 7.5 | AJ: | 7.25 |
| BD: | 9 | F: | 4 |
| AD: | 6.53 | AE1: | 0.6 |
| BF: | 0.53 | T: | 1.625 |
| G: | 2 | D: | 3.25 |
| L1: | 9.82 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2549 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.207 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 26 | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

