How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE1: | 0.5 in |
| L: | 6.57 in | B: | 8.12 |
| AD: | 6.53 | V: | 2.51 in |
| L1: | 9.82 in | AJ: | 7.25 |
| AK: | 8.5 | AG: | 7.5 |
| AE1: | 0.6 | BF: | 0.53 |
| C: | 8.88 in | D: | 3.25 |
| AE2: | 0.36 | BD: | 9 |
| Center Distance (in): | 3 in | F: | 4 |
| T: | 1.625 | I: | 4.84 in |
| G: | 2 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 116.7 | Output Diameter (in): | 1.625 in |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Model Code: | HM230 | Service Factor: | 1 |
| Bore Code: | 26 | Thrust Rating - output shaft: | 2549 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 4.207 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

