How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 4 |
| G: | 2 | AD: | 6.53 |
| L: | 6.57 in | U: | 0.875 in |
| L1: | 9.82 in | BE1: | 0.5 in |
| T: | 1.625 | I: | 4.84 in |
| V: | 2.51 in | AE1: | 0.6 |
| AG: | 7.5 | AJ: | 7.25 |
| BD: | 9 | C: | 8.88 in |
| AK: | 8.5 | B: | 8.12 |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| D: | 3.25 |
Technical Specifications
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.207 | Bore Code: | 26 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output RPM: | 116.7 |
| Thrust Rating - output shaft: | 2549 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

