How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AD: | 6.53 |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 2.51 in | D: | 3.25 |
| AE2: | 0.36 | BD: | 5.88 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| AE1: | 0.6 | LM: | 8.82 |
| F: | 4 | T: | 1.625 |
| C: | 8.88 in | U: | 0.875 in |
| I: | 4.84 in | AK: | 4.5 |
| AG: | 7.5 | G: | 2 |
| L: | 6.57 in |
Technical Specifications
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 4.207 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 116.7 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2549 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Center Distance (in): | 3 | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

