How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| G: | 2 | D: | 3.25 |
| AK: | 4.5 | F: | 4 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| AD: | 6.53 | B: | 8.12 |
| U: | 0.875 in | AE1: | 0.6 |
| L: | 6.57 in | V: | 2.51 in |
| I: | 4.84 in | AE2: | 0.36 |
| AG: | 7.5 | T: | 1.625 |
| BF: | 0.41 | LM: | 8.82 |
| AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Model Code: | HM230 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.207 |
| Assembly: | HM-1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 116.7 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 26 | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Thrust Rating - output shaft: | 2549 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

