How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LM: | 8.82 |
| L: | 6.57 in | AE2: | 0.36 |
| BD: | 5.88 | BF: | 0.41 |
| T: | 1.688 | AJ: | 5.88 |
| AD: | 6.53 | V: | 2.51 in |
| G: | 2 | C: | 8.88 in |
| F: | 4 | BE: | 0.38 in |
| AG: | 7.5 | U: | 0.875 in |
| I: | 4.84 in | AK: | 4.5 |
| D: | 3.25 | B: | 8.12 |
| AE1: | 0.6 |
Technical Specifications
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output RPM: | 116.7 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2549 | Service Factor: | 1 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 4.207 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.688 in | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

