How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | L: | 6.57 in |
| U: | 0.875 in | B: | 8.12 |
| AK: | 4.5 | AE2: | 0.36 |
| C: | 8.88 in | LM: | 8.82 |
| I: | 4.84 in | BF: | 0.41 |
| BD: | 5.88 | AD: | 6.53 |
| D: | 3.25 | V: | 2.51 in |
| Center Distance (in): | 3 in | F: | 4 |
| BE: | 0.38 in | AE1: | 0.6 |
| AJ: | 5.88 | AG: | 7.5 |
| G: | 2 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.688 in |
| Output RPM: | 116.7 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2549 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Model Code: | HM230 | Ratio: | 15:1 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 4.207 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

