Grove Gear HM230-15-1-1.688-180TC-L1
Part #:HM230-15-1-1.688-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | B: | 8.12 |
| BD: | 9 | Center Distance (in): | 3 in |
| AD: | 6.53 | U: | 0.875 in |
| T: | 1.688 | BE1: | 0.5 in |
| D: | 3.25 | V: | 2.51 in |
| F: | 4 | AK: | 8.5 |
| AE1: | 0.6 | AJ: | 7.25 |
| L: | 6.57 in | AE2: | 0.36 |
| AG: | 7.5 | BF: | 0.53 |
| L1: | 9.82 in | I: | 4.84 in |
| G: | 2 |
Technical Specifications
| Output RPM: | 116.7 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.207 | Assembly: | HM-1 |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2549 |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

