Grove Gear HM230-15-1-1.688-180TC-L2
Part #:HM230-15-1-1.688-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BD: | 9 |
| I: | 4.84 in | D: | 3.25 |
| L: | 6.57 in | AG: | 7.5 |
| L1: | 9.82 in | U: | 0.875 in |
| AE2: | 0.36 | BE1: | 0.5 in |
| BF: | 0.53 | B: | 8.12 |
| AE1: | 0.6 | AD: | 6.53 |
| C: | 8.88 in | V: | 2.51 in |
| F: | 4 | AJ: | 7.25 |
| G: | 2 | AK: | 8.5 |
| T: | 1.688 |
Technical Specifications
| Ratio: | 15:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.207 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2549 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Bore Code: | 27 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM230 | Product Type: | Right Angle |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

