How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AD: | 6.53 |
| T: | 1.688 | B: | 8.12 |
| F: | 4 | C: | 8.88 in |
| AJ: | 7.25 | AG: | 7.5 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| BD: | 9 | G: | 2 |
| AE2: | 0.36 | I: | 4.84 in |
| AE1: | 0.6 | BE1: | 0.5 in |
| D: | 3.25 | AK: | 8.5 |
| L1: | 9.82 in | BF: | 0.53 |
| V: | 2.51 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Model Code: | HM230 | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.207 | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2549 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

