How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L1: | 9.82 in |
| C: | 8.88 in | F: | 4 |
| AE2: | 0.36 | L: | 6.57 in |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | AE1: | 0.6 |
| T: | 1.688 | V: | 2.51 in |
| AG: | 7.5 | B: | 8.12 |
| G: | 2 | Center Distance (in): | 3 in |
| AK: | 8.5 | D: | 3.25 |
| AJ: | 7.25 | AD: | 6.53 |
| U: | 0.875 in |
Technical Specifications
| Thrust Rating - output shaft: | 2549 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.207 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | HM230 | Bore Code: | 27 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

