How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | C: | 8.88 in |
| F: | 4 | L: | 6.57 in |
| T: | 1.688 | AE1: | 0.6 |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 2 | B: | 8.12 |
| V: | 2.51 in | I: | 4.84 in |
| AG: | 7.5 | BF: | 0.41 |
| D: | 3.25 | Center Distance (in): | 3 in |
| AD: | 6.53 | U: | 0.875 in |
| AE2: | 0.36 | AK: | 4.5 |
| LM: | 8.82 |
Technical Specifications
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Bore Code: | 27 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2549 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 4.207 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

