How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | D: | 3.25 |
| BF: | 0.41 | LM: | 8.82 |
| F: | 4 | L: | 6.57 in |
| AE1: | 0.6 | C: | 8.88 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| BD: | 5.88 | T: | 1.688 |
| U: | 0.875 in | BE: | 0.38 in |
| B: | 8.12 | AK: | 4.5 |
| G: | 2 | AD: | 6.53 |
| AG: | 7.5 | AJ: | 5.88 |
| V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 4.207 | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2549 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Motor Frame Size: | 56C |
| Assembly: | HM-1 | Ratio: | 15:1 |
| Output RPM: | 116.7 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

