How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 7.5 |
| BF: | 0.41 | F: | 4 |
| AD: | 6.53 | AE1: | 0.6 |
| BE: | 0.38 in | I: | 4.84 in |
| U: | 0.875 in | AE2: | 0.36 |
| V: | 2.51 in | LM: | 8.82 |
| G: | 2 | D: | 3.25 |
| Center Distance (in): | 3 in | T: | 1.688 |
| L: | 6.57 in | BD: | 5.88 |
| B: | 8.12 | AK: | 4.5 |
| C: | 8.88 in |
Technical Specifications
| Output RPM: | 116.7 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 4.207 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2549 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

