Grove Gear HM230-15-1-1.750-140TC-L2
Part #:HM230-15-1-1.750-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | C: | 8.88 in |
| D: | 3.25 | V: | 2.51 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| LM: | 8.82 | AE1: | 0.6 |
| G: | 2 | BF: | 0.41 |
| L: | 6.57 in | B: | 8.12 |
| I: | 4.84 in | AK: | 4.5 |
| BD: | 5.88 | AD: | 6.53 |
| AG: | 7.5 | AJ: | 5.88 |
| T: | 1.75 | AE2: | 0.36 |
| F: | 4 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.207 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.750 in |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2549 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | HM230 |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output RPM: | 116.7 | Output Shaft Assembly Code: | 1 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

