How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.36 |
| C: | 8.88 in | AE1: | 0.6 |
| AJ: | 7.25 | U: | 0.875 in |
| AK: | 8.5 | AD: | 6.53 |
| T: | 1.75 | BE1: | 0.5 in |
| BF: | 0.53 | L: | 6.57 in |
| L1: | 9.82 in | B: | 8.12 |
| G: | 2 | I: | 4.84 in |
| D: | 3.25 | Center Distance (in): | 3 in |
| BD: | 9 | AG: | 7.5 |
| F: | 4 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio: | 15:1 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Model Code: | HM230 | Input RPM: | 1,750 |
| Bore Code: | 28 | Output Diameter (in): | 1.750 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2549 |
| Input HP @ 1750 RPM: | 4.207 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

