How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2 |
| AK: | 8.5 | C: | 8.88 in |
| U: | 0.875 in | AE2: | 0.36 |
| I: | 4.84 in | B: | 8.12 |
| T: | 1.75 | L1: | 9.82 in |
| L: | 6.57 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | D: | 3.25 |
| BD: | 9 | AE1: | 0.6 |
| AD: | 6.53 | AG: | 7.5 |
| BF: | 0.53 | F: | 4 |
| BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.750 in |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2549 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 4.207 |
| Service Factor: | 1 | Bore Code: | 28 |
| Output RPM: | 116.7 | Model Code: | HM230 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

