How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | AD: | 6.53 |
| G: | 2 | V: | 2.51 in |
| AE1: | 0.6 | AK: | 8.5 |
| I: | 4.84 in | AG: | 7.5 |
| C: | 8.88 in | AE2: | 0.36 |
| BF: | 0.53 | U: | 0.875 in |
| Center Distance (in): | 3 in | F: | 4 |
| T: | 1.75 | AJ: | 7.25 |
| B: | 8.12 | BD: | 9 |
| D: | 3.25 | L: | 6.57 in |
| BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 116.7 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2549 | Ratio: | 15:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.207 |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.750 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Bore Code: | 28 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

