Grove Gear HM230-15-1-1.938-140TC-L3
Part #:HM230-15-1-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| AD: | 6.53 | BF: | 0.41 |
| C: | 8.88 in | V: | 2.51 in |
| G: | 2 | BE: | 0.38 in |
| T: | 1.938 | AK: | 4.5 |
| B: | 8.12 | LM: | 8.82 |
| AG: | 7.5 | AE1: | 0.6 |
| Center Distance (in): | 3 in | F: | 4 |
| U: | 0.875 in | I: | 4.84 in |
| AE2: | 0.36 | D: | 3.25 |
| L: | 6.57 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Model Code: | HM230 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 4.207 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2549 |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 116.7 | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

