Grove Gear HM230-15-1-1.938-140TC-L4
Part #:HM230-15-1-1.938-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| D: | 3.25 | LM: | 8.82 |
| BE: | 0.38 in | U: | 0.875 in |
| T: | 1.938 | G: | 2 |
| AG: | 7.5 | AE1: | 0.6 |
| L: | 6.57 in | V: | 2.51 in |
| AK: | 4.5 | C: | 8.88 in |
| Center Distance (in): | 3 in | B: | 8.12 |
| F: | 4 | AE2: | 0.36 |
| AD: | 6.53 | I: | 4.84 in |
| BF: | 0.41 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.938 in | Thrust Rating - output shaft: | 2549 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Model Code: | HM230 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 4.207 |
| Bore Code: | 31 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 116.7 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

