Grove Gear HM230-15-1-1.938-180TC-L2
Part #:HM230-15-1-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BD: | 9 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| BE1: | 0.5 in | B: | 8.12 |
| AK: | 8.5 | G: | 2 |
| BF: | 0.53 | L1: | 9.82 in |
| AD: | 6.53 | V: | 2.51 in |
| I: | 4.84 in | AE2: | 0.36 |
| D: | 3.25 | C: | 8.88 in |
| T: | 1.938 | U: | 0.875 in |
| AG: | 7.5 | AE1: | 0.6 |
| AJ: | 7.25 |
Technical Specifications
| Ratio: | 15:1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 31 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | HM-1 | Center Distance (in): | 3 |
| Output RPM: | 116.7 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 4.207 | Thrust Rating - output shaft: | 2549 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

