How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | C: | 8.88 in |
| G: | 2 | AE2: | 0.36 |
| BF: | 0.53 | T: | 1.938 |
| AK: | 8.5 | F: | 4 |
| AD: | 6.53 | AE1: | 0.6 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 4.84 in | U: | 0.875 in |
| B: | 8.12 | D: | 3.25 |
| Center Distance (in): | 3 in | BD: | 9 |
| AG: | 7.5 | V: | 2.51 in |
| L: | 6.57 in |
Technical Specifications
| Center Distance (in): | 3 | Bore Code: | 31 |
| Thrust Rating - output shaft: | 2549 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.207 |
| Output RPM: | 116.7 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

