How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BF: | 0.53 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| C: | 8.88 in | AG: | 7.5 |
| BD: | 9 | V: | 2.51 in |
| AE2: | 0.36 | AK: | 8.5 |
| T: | 1.938 | AJ: | 7.25 |
| G: | 2 | L1: | 9.82 in |
| BE1: | 0.5 in | L: | 6.57 in |
| D: | 3.25 | B: | 8.12 |
| AD: | 6.53 | U: | 0.875 in |
| F: | 4 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Output RPM: | 116.7 | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2549 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 4.207 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

