How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | C: | 8.88 in |
| T: | 1.938 | BF: | 0.53 |
| AE2: | 0.36 | D: | 3.25 |
| L: | 6.57 in | AE1: | 0.6 |
| G: | 2 | B: | 8.12 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| AK: | 8.5 | U: | 0.875 in |
| F: | 4 | I: | 4.84 in |
| AD: | 6.53 | L1: | 9.82 in |
| BD: | 9 | V: | 2.51 in |
| BE1: | 0.5 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 4.207 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Product Type: | Right Angle | Model Code: | HM230 |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2549 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

