Grove Gear HM230-15-1-1.938-56C-L3
Part #:HM230-15-1-1.938-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | V: | 2.51 in |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| LM: | 8.82 | AE1: | 0.6 |
| C: | 8.88 in | BD: | 5.88 |
| I: | 4.84 in | AD: | 6.53 |
| F: | 4 | T: | 1.938 |
| G: | 2 | D: | 3.25 |
| AG: | 7.5 | U: | 0.875 in |
| L: | 6.57 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.207 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Bore Code: | 31 | Gear Type: | Worm |
| Model Code: | HM230 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Output RPM: | 116.7 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2549 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

