Grove Gear HM230-15-1-1.938-56C-L4
Part #:HM230-15-1-1.938-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 3.25 |
| L: | 6.57 in | T: | 1.938 |
| G: | 2 | AD: | 6.53 |
| LM: | 8.82 | C: | 8.88 in |
| BF: | 0.41 | AE1: | 0.6 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| B: | 8.12 | F: | 4 |
| AE2: | 0.36 | BE: | 0.38 in |
| U: | 0.875 in | I: | 4.84 in |
| AG: | 7.5 | BD: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 3 | Assembly: | HM-1 |
| Bore Code: | 31 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.207 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2549 | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | HM230 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 116.7 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

