How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | L: | 6.57 in |
| F: | 4 | V: | 2.51 in |
| BD: | 5.88 | LM: | 8.82 |
| AG: | 7.5 | AK: | 4.5 |
| BF: | 0.41 | B: | 8.12 |
| AE1: | 0.6 | AJ: | 5.88 |
| G: | 2 | T: | 1.188 |
| I: | 4.84 in | D: | 3.25 |
| AD: | 6.53 | U: | 0.875 in |
| C: | 8.88 in | BE: | 0.38 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2549 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 116.7 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 4.207 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

