How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 3.25 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| U: | 0.875 in | L: | 6.57 in |
| L1: | 9.82 in | I: | 4.84 in |
| BD: | 9 | BF: | 0.53 |
| G: | 2 | AD: | 6.53 |
| C: | 8.88 in | AE2: | 0.36 |
| AE1: | 0.6 | AJ: | 7.25 |
| AK: | 8.5 | T: | 1.188 |
| AG: | 7.5 | F: | 4 |
| B: | 8.12 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output RPM: | 116.7 | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.207 |
| Thrust Rating - output shaft: | 2549 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

