How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AG: | 7.5 |
| AJ: | 7.25 | C: | 8.88 in |
| AE1: | 0.6 | AD: | 6.53 |
| T: | 1.188 | F: | 4 |
| BD: | 9 | AK: | 8.5 |
| L: | 6.57 in | V: | 2.51 in |
| BF: | 0.53 | L1: | 9.82 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AE2: | 0.36 | B: | 8.12 |
| I: | 4.84 in | U: | 0.875 in |
| G: | 2 |
Technical Specifications
| Thrust Rating - output shaft: | 2549 | Input HP @ 1750 RPM: | 4.207 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Ratio: | 15:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Ratio Range: | 15:1 |
| Bore Code: | 19 | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

