How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AK: | 4.5 |
| AJ: | 5.88 | L: | 6.57 in |
| V: | 2.51 in | C: | 8.88 in |
| T: | 1.188 | Center Distance (in): | 3 in |
| AE2: | 0.36 | I: | 4.84 in |
| AD: | 6.53 | G: | 2 |
| B: | 8.12 | BF: | 0.41 |
| BD: | 5.88 | LM: | 8.82 |
| BE: | 0.38 in | D: | 3.25 |
| U: | 0.875 in | AG: | 7.5 |
| F: | 4 |
Technical Specifications
| Model Code: | HM230 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | HM-2 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 116.7 | Ratio: | 15:1 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2549 |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.207 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

