How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | D: | 3.25 |
| F: | 4 | AJ: | 5.88 |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| AE1: | 0.6 | AK: | 4.5 |
| B: | 8.12 | G: | 2 |
| T: | 1.188 | U: | 0.875 in |
| BD: | 5.88 | C: | 8.88 in |
| L: | 6.57 in | AG: | 7.5 |
| V: | 2.51 in | AD: | 6.53 |
| I: | 4.84 in | BE: | 0.38 in |
| BF: | 0.41 |
Technical Specifications
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Output RPM: | 116.7 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2549 |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.207 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

