How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | AK: | 4.5 |
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 3 in | C: | 8.88 in |
| D: | 3.25 | T: | 1.188 |
| B: | 8.12 | LM: | 8.82 |
| AD: | 6.53 | G: | 2 |
| V: | 2.51 in | I: | 4.84 in |
| L: | 6.57 in | BE: | 0.38 in |
| BF: | 0.41 | F: | 4 |
| U: | 0.875 in | AE1: | 0.6 |
| AG: | 7.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 116.7 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HM230 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 56C |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 4.207 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 2549 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

